Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 06556 Image

View all Electrical distribution switchboards

Electrical distribution switchboards - 06556

Distribution

Schneider Electric 06556 Image
View all Electrical distribution switchboards
Electrical distribution switchboards - 06556
Distribution

inter-cubicle partition D = 600 mm - Spacial SFP

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product or component type
    Inter-cubicle cover
    product specific application
    To partition 2 side to side cubicles
    cubicle partitioning form
    Form 2
    barrier position
    Lateral inter-cubicle
    Complementary
    installation description
    Cubicle - width 700 mm, depth 600 mm
    product destination
    For framework
    range compatibility
    Spacial Spacial SFP
    width
    700 mm
    installation direction
    Vertical
    colour
    White RAL 9001
    material
    Metal
    colour
    White
    colour code
    RAL 9001
    special colour options
    Yes
    Environment
    IP degree of protection
    IP55
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Portuguese
    • Russian
    • Italian
    • German
    • Swedish
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/26/18
    Size 2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.