Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Prisma PH - side cover extension - form 2 - D = 500 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Side barrier
      product specific application
      To partition vertical lateral busbars
      cubicle partitioning form
      Form 2
      barrier position
      Lateral
      Complementary
      enclosure/cubicle description
      Cubicle
      enclosure/cubicle width
      700 mm
      cubicle depth
      500 mm
      enclosure/cubicle description
      Cubicle - width 700 mm, depth 500 mm
      product destination
      For busbar compartment
      range compatibility
      Prisma Prisma PH
      Linergy Linergy BS busbar
      Linergy Linergy LGYE busbar
      busbar position
      Lateral
      width
      500 mm
      installation direction
      Vertical
      colour
      White RAL 9001
      material
      Metal
      colour
      White
      colour code
      RAL 9001
      special colour options
      Yes
      Environment
      IP degree of protection
      IP55
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1751  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
    • Documents and Downloads

      Language
      • English
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/17/17
      Size 103.3 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 10/3/17
      Size 13.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.