Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Prisma PH - side cover extension - form 2 - D = 600 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Side barrier
    product specific application
    To partition vertical lateral busbars
    cubicle partitioning form
    Form 2
    barrier position
    Lateral
    Complementary
    enclosure/cubicle description
    Cubicle
    enclosure/cubicle width
    700 mm
    cubicle depth
    600 mm
    installation description
    Cubicle - width 700 mm, depth 600 mm
    product destination
    For busbar compartment
    range compatibility
    Prisma Prisma PH
    busbar position
    Lateral
    width
    700 mm
    installation direction
    Vertical
    colour
    White RAL 9001
    material
    Metal
    colour
    White
    colour code
    RAL 9001
    special colour options
    Yes
    Environment
    IP degree of protection
    IP55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.