Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 06537 Image

    Range: Prisma PH

    Cubicles

    06537

    Schneider Electric 06537 Image
    Range: Prisma PH

    Cubicles

    06537

    Rear Panel W = 700 mm - Prisma PH - IP55

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Rear cover
      Complementary
      enclosure/cubicle description
      Cubicle
      enclosure/cubicle width
      700 mm
      type of rear cover
      Rear panel
      kit composition
      Mounting hardware
      Polyurethane joint
      height
      2000 mm
      width
      700 mm
      colour
      White
      colour code
      RAL 9001
      special colour options
      Yes
      Environment
      IP degree of protection
      IP55
    • Documents and Downloads

      Language
      • English
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 10/3/17
      Size 13.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.