Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 06535 Image

Range: Prisma PH

Cubicles

06535

Schneider Electric 06535 Image
Range: Prisma PH

Cubicles

06535

Prisma PH - 2 side panels - D = 500 mm - IP55

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Prisma PH
    product or component type
    Side panel
    range compatibility
    Prisma PH : enclosure
    quantity per set
    Set of 2
    Complementary
    enclosure/cubicle description
    Cubicle
    cubicle depth
    500 mm
    product destination
    For framework
    kit composition
    Mounting hardware
    Polyurethane joint
    Quarter-turn fasteners
    enclosure/cubicle description
    Cubicle 700 mm 500 mm
    Cubicle 300 mm 500 mm
    height
    2000 mm
    width
    500 mm
    colour
    White
    colour code
    RAL 9001
    special colour options
    Yes
    Environment
    IP degree of protection
    IP55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 10/3/17
    Size 13.2 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.