Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 06533 Image

Range: Prisma PH

Cubicles

06533

Schneider Electric 06533 Image
Range: Prisma PH

Cubicles

06533

Prisma PH - rear panel - W = 300 mm - IP55

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Rear cover
    range compatibility
    Prisma PH : enclosure
    Complementary
    enclosure/cubicle description
    Cubicle
    enclosure/cubicle width
    300 mm
    type of rear cover
    Rear panel
    kit composition
    Mounting hardware
    Polyurethane joint
    height
    2000 mm
    width
    300 mm
    colour
    White
    colour code
    RAL 9001
    special colour options
    Yes
    Environment
    IP degree of protection
    IP55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 10/3/17
    Size 13.2 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.