Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 06525 Image

    Range: Prisma PH

    Cubicles

    06525

    Schneider Electric 06525 Image
    Range: Prisma PH

    Cubicles

    06525

    Prisma PH - transparent door for cubicle - W = 700 mm - IP55

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma PH
      range
      Prisma
      product name
      Prisma PH
      IP degree of protection
      IP55
      product or component type
      Door
      enclosure mounting
      Floor-standing
      type of front cover
      Transparent
      provided equipment
      Handle
      Keylock (key 405)
      Complementary
      door opening side
      Reversible
      key number
      405
      enclosure/cubicle description
      Cubicle - width 700 mm
      number of vertical modules [50 mm]
      36
      enclosure material
      Treated sheet steel
      special colour options
      Yes
      quantity per set
      Set of 1
      height
      2000 mm
      width
      700 mm
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK10 conforming to EN/IEC 62262
      standards
      EN/IEC 61439-1
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
    • Documents and Downloads

      Language
      • English
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 10/3/17
      Size 13.2 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.