Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 06515 Image

Range: Prisma PH

Cubicles

06515

Schneider Electric 06515 Image
Range: Prisma PH

Cubicles

06515

Prisma PH - IP55 plain roof - W = 700 mm - D = 800 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma PH
    IP degree of protection
    IP55
    product or component type
    Roof
    type of front cover
    Plain
    Complementary
    installation description
    Cubicle - width 700 mm, depth 800 mm
    number of vertical modules [50 mm]
    36
    quantity per set
    Set of 1
    height
    115 mm
    width
    700 mm
    depth
    800 mm
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK10 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 10/3/17
    Size 13.2 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.