Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 06514 Image

    Range: Prisma PH

    Cubicles

    06514

    Schneider Electric 06514 Image
    Range: Prisma PH

    Cubicles

    06514

    Prisma PH - IP55 plain roof - W = 700 mm - D = 500 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product name
      Prisma PH
      IP degree of protection
      IP55
      product or component type
      Roof
      type of front cover
      Plain
      Complementary
      enclosure/cubicle description
      Cubicle - width 700 mm, depth 500 mm
      number of vertical modules [50 mm]
      36
      quantity per set
      Set of 1
      height
      2000 mm
      width
      700 mm
      depth
      500 mm
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK10 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
    • Documents and Downloads

      Language
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/25/18
      Size 898.8 KB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 10/3/17
      Size 13.2 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.