Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 06512 Image

    Range: Prisma PH

    Cubicles

    06512

    Schneider Electric 06512 Image
    Range: Prisma PH

    Cubicles

    06512

    Prisma PH - IP55 plain roof - W = 300 mm - D = 500 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma PH
      range
      Prisma
      product name
      Prisma PH
      IP degree of protection
      IP55
      product or component type
      Roof
      type of front cover
      Plain
      special colour options
      Yes
      Complementary
      enclosure/cubicle description
      Cubicle - width 300 mm, depth 500 mm
      number of vertical modules [50 mm]
      36
      quantity per set
      Set of 1
      height
      2000 mm
      width
      300 mm
      depth
      500 mm
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK10 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
    • Documents and Downloads

      Language
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/25/18
      Size 898.8 KB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 10/3/17
      Size 13.2 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.