Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 06501 Image

    Range: Prisma PH

    Cubicles

    06501

    Schneider Electric 06501 Image
    Range: Prisma PH

    Cubicles

    06501

    Prisma PH - IP55 - upright - H2000

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma PH
      IP degree of protection
      IP55
      product or component type
      Upright
      accessory / separate part category
      Installation accessory
      product compatibility
      Functional unit
      Complementary
      enclosure/cubicle description
      Cubicle
      total number of 18 mm modules
      36
      height
      2000 mm
      colour
      White RAL 9001
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
    • Documents and Downloads

      Language
      • English
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 10/3/17
      Size 13.2 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.