Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04931 Image

    Range: Prisma P

    Distribution

    04931

    Schneider Electric 04931 Image
    Range: Prisma P

    Distribution

    04931

    inter-cubicle partition, D = 600 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System P
      range
      Prisma
      range compatibility
      Prisma P framework
      product or component type
      Inter-cubicle partition
      accessory / separate part category
      Insulation accessory
      Complementary
      enclosure/cubicle description
      Cubicle, depth 600 mm
      number of vertical modules [50 mm]
      36
      quantity per set
      Set of 1
      height
      1926 mm
      width
      151 mm
      product weight
      3.56 kg
      surface finish
      Smooth
      Matt
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • All
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 3.6 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.