Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 04926 Image

    Range: Prisma P

    Distribution

    04926

    Schneider Electric 04926 Image
    Range: Prisma P

    Distribution

    04926

    partition of prefabricated connection devices >800A W650 D400

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Linergy BS
      Prisma P framework
      product or component type
      Connection cover
      accessory / separate part category
      Insulation accessory
      cubicle partitioning form
      Form 1
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 600 mm
      Cubicle - width 650 mm, depth 600 + 400 mm
      number of vertical modules [50 mm]
      4
      installed device
      Horizontal connection for NW
      Horizontal connection for NT
      Horizontal connection for NS630b...1600
      Horizontal connection for NS1600b...3200
      Horizontal connection for INS630b...2500
      Horizontal connection for INV630b...2500
      quantity per set
      Set of 1
      width
      573 mm
      product weight
      2.16 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.