Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04925 Image

View all Prisma P

Prisma P - 04925

Distribution

Schneider Electric 04925 Image
View all Prisma P
Prisma P - 04925
Distribution

partition of prefabricated connection LGYE devices >800A W650 D400

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Linergy LGYE
    Prisma P framework
    product or component type
    Connection cover
    accessory / separate part category
    Insulation accessory
    cubicle partitioning form
    Form 1
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    Cubicle - width 650 mm, depth 600 mm
    Cubicle - width 650 mm, depth 600 + 400 mm
    installed device
    Horizontal connection for NW
    Horizontal connection for NT
    quantity per set
    Set of 1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    • Swedish
    • Norwegian
    • Dutch
    Brochure
    Date
    Size
    Add to My Documents
    Brochure Prisma: Smarter than ever (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Form 1 of NW/NT downstream (Version 00)
    Date 12/18/17
    Size 7.5 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.