Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04853 Image

Range: Prisma P

Distribution

04853

Schneider Electric 04853 Image
Range: Prisma P

Distribution

04853

rear connection cover for vertical fixed NS1600

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma P framework
    product or component type
    Rear connection cover
    accessory / separate part category
    Interface accessory
    cubicle partitioning form
    Form 1
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 + 400 mm
    installed device
    Vertical fixed + drawout NT06...16
    Vertical fixed NS630b...1600
    quantity per set
    Set of 1
    material
    Steel
    height
    300 mm
    width
    575 mm
    product weight
    8.42 kg
    colour
    White RAL 9001
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/5/18
    Size 85.6 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.