Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04746 Image

    Range: Prisma G

    Functional units

    04746

    Schneider Electric 04746 Image
    Range: Prisma G

    Functional units

    04746

    insulated flexible bar 24 x 5 mm, L = 1800 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      Prisma G
      range
      Prisma
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Insulated flexible bar
      accessory / separate part category
      Current distribution accessory
      Complementary
      enclosure/cubicle description
      Cubicle
      Floor-standing enclosure
      Wall-mounted enclosure
      [Ie] rated operational current
      400 A
      [In] rated current
      400 A
      busbar cross section
      24 x 5 mm
      quantity per set
      Set of 1
      length
      1800 mm
      product weight
      2.48 kg
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0707  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Date 5/7/18
      Size 122.5 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.