Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04737 Image

Range: Canalis KT

Links

04737

Schneider Electric 04737 Image
Range: Canalis KT

Links

04737

Canalis connection for NW - 4000 A - 3P - Prisma P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Canalis/device interface with connection
    accessory / separate part category
    Interface
    product specific application
    4000 A Canalis connection
    number of poles
    3
    range compatibility
    Prisma P :
    KTA
    KTC
    Masterpact NW : Masterpact NW40
    Complementary
    enclosure/cubicle description
    Cubicle 4000A
    enclosure/cubicle width
    650 mm
    product destination
    For Masterpact NW 3P circuit-breaker
    cubicle-device connection
    KT with Canalis
    connection position
    Rear connection
    poles description
    3P
    installation description
    Cubicle 4000A : 650 mm
    cubicle depth
    600 + 400 mm : rear
    installed device
    Masterpact : NW40 vertical installation - rear connection
    [Ie] rated operational current
    4000 A
    width
    575 mm
    height
    350 mm
    depth
    450 mm
    colour
    Stainless steel
    material
    Metal
    location of connection
    Upstream
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    KEMA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Canalis connection, 4000 A, NW, 3P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.