Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 04735 Image

    Range: Canalis KT

    Links

    04735

    Schneider Electric 04735 Image
    Range: Canalis KT

    Links

    04735

    Canalis connection, 3200 A, NW, 3P

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Interface and connection Canalis
      accessory / separate part category
      Interface accessory
      Complementary
      cubicle-device connection
      KT with Canalis
      poles description
      3P
      enclosure/cubicle description
      Cubicle - width 650 mm
      cubicle depth
      600 + 400 mm : rear
      600 mm : front
      installed device
      Masterpact : drawout NW32 - control: toggle vertical installation
      Masterpact : fixed NW32 - control: toggle vertical installation
      [Ie] rated operational current
      3200 A
      quantity per set
      Set of 1
      height
      350 mm
      width
      575 mm
      depth
      450 mm
      product weight
      38 kg
      colour
      Stainless steel
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0925  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Product end of life instructions
      Available End of life manual
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      Canalis connection, 3200 A, NW, 3P
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 4/13/18
      Size 11.5 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.