Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04725 Image

Range: Canalis KT

Links

04725

Schneider Electric 04725 Image
Range: Canalis KT

Links

04725

Canalis connection, 2500 A, NW, 3P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Interface and connection Canalis
    accessory / separate part category
    Interface accessory
    Complementary
    cubicle-device connection
    KT with Canalis
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    600 + 400 mm : rear
    600 mm : front
    installed device
    Masterpact : drawout NW20...25 - control: toggle vertical installation
    Masterpact : fixed NW20...25 - control: toggle vertical installation
    [Ie] rated operational current
    2500 A
    quantity per set
    Set of 1
    height
    350 mm
    width
    575 mm
    depth
    450 mm
    product weight
    53.56 kg
    colour
    Stainless steel
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    Canalis connection, 2500 A, NW, 3P
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 10.3 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.