Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04716 Image

View all Canalis KT

Canalis KT - 04716

Links

Schneider Electric 04716 Image
View all Canalis KT
Canalis KT - 04716
Links

Canalis connection, 1600 A, NW, 4P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Interface and connection Canalis
    accessory / separate part category
    Interface accessory
    Complementary
    cubicle-device connection
    KT with Canalis
    poles description
    4P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    600 + 400 mm : rear
    600 mm : front
    installed device
    Masterpact : drawout NW08...16 - control: toggle vertical installation
    Masterpact : fixed NW08...16 - control: toggle vertical installation
    [Ie] rated operational current
    1600 A
    quantity per set
    Set of 1
    height
    350 mm
    width
    575 mm
    depth
    420 mm
    product weight
    49.9 kg
    colour
    Stainless steel
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Canalis connection, 1600 A, NW, 4P (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus P IP30/IP55 enclosure leaflet (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/15/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.