Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04715 Image

    Range: Canalis KT

    Links

    04715

    Schneider Electric 04715 Image
    Range: Canalis KT

    Links

    04715

    Canalis connection, 1600 A, NW, 3P

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Interface and connection Canalis
      accessory / separate part category
      Interface accessory
      Complementary
      cubicle-device connection
      KT with Canalis
      poles description
      3P
      enclosure/cubicle description
      Cubicle - width 650 mm
      enclosure nominal height
      2000 mm
      cubicle depth
      600 + 400 mm : rear
      600 mm : front
      installed device
      Masterpact : drawout NW08...16 - control: toggle vertical installation
      Masterpact : fixed NW08...16 - control: toggle vertical installation
      [Ie] rated operational current
      1600 A
      [In] rated current
      1600 A
      quantity per set
      Set of 1
      height
      350 mm
      width
      575 mm
      depth
      450 mm
      product weight
      42.06 kg
      colour
      Stainless steel
      enclosure/cubicle width
      650 mm 600 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on Canalis 27
      650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on Canalis 17
      650 mm 600 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on Canalis 27
      650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on Canalis 16
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0925  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      Canalis connection, 1600 A, NW, 3P
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 5.5 MB
      Date 4/13/18
      Size 11.5 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.