Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04714 Image

    Range: Canalis KT

    Links

    04714

    Schneider Electric 04714 Image
    Range: Canalis KT

    Links

    04714

    Canalis connection for rear-connected NS-NT, 4P

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Connection
      accessory / separate part category
      Interface accessory
      Complementary
      cubicle-device connection
      KT with Canalis
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      enclosure nominal height
      2000 mm
      cubicle depth
      400 + 400 mm : rear
      installed device
      Compact : drawout NS630b...1000 - control: direct front rotary handle vertical installation
      Compact : drawout NS1250 - control: direct front rotary handle vertical installation
      Compact : drawout NS630b...1000 - control: motor mechanism vertical installation
      Compact : drawout NS1250 - control: motor mechanism vertical installation
      Compact : drawout NS630b...1000 - control: toggle vertical installation
      Compact : drawout NS1250 - control: toggle vertical installation
      Compact : fixed NS630b...1000 - control: toggle vertical installation
      Compact : fixed NS1250 - control: toggle vertical installation
      Compact : fixed NS630b...1000 - control: direct front rotary handle vertical installation
      Compact : fixed NS1250 - control: direct front rotary handle vertical installation
      Compact : fixed NS630b...1000 - control: motor mechanism vertical installation
      Compact : fixed NS1250 - control: motor mechanism vertical installation
      Compact : fixed NS1600 - control: toggle vertical installation
      Compact : fixed NS1600 - control: direct front rotary handle vertical installation
      Compact : fixed NS1600 - control: motor mechanism vertical installation
      Compact : drawout NS1600 - control: direct front rotary handle vertical installation
      Compact : drawout NS1600 - control: motor mechanism vertical installation
      Compact : drawout NS1600 - control: toggle vertical installation
      Masterpact : fixed NT06...10 - control: toggle vertical installation
      Masterpact : fixed NT06...10 - control: motor mechanism vertical installation
      Masterpact : fixed NT12 - control: toggle vertical installation
      Masterpact : fixed NT12 - control: motor mechanism vertical installation
      Masterpact : fixed NT16 - control: toggle vertical installation
      Masterpact : fixed NT16 - control: motor mechanism vertical installation
      [In] rated current
      1600 A
      quantity per set
      Set of 1
      product weight
      5.08 kg
      colour
      Natural
      enclosure/cubicle width
      650 mm 800 mm Prisma P cubicle Compact NS1250 fixed toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1250 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1600 fixed toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1600 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 fixed toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1250 drawout toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1250 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1600 drawout toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1600 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1600 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 drawout toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1007  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 8.7 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.