Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis connection for front-connected NS-NT, 3P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Interface accessory
    Complementary
    cubicle-device connection
    KT with Canalis
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    400 mm : front
    installed device
    Compact : drawout NS630b...1000 - control: direct front rotary handle vertical installation
    Compact : drawout NS1250 - control: direct front rotary handle vertical installation
    Compact : drawout NS630b...1000 - control: motor mechanism vertical installation
    Compact : drawout NS1250 - control: motor mechanism vertical installation
    Compact : drawout NS630b...1000 - control: toggle vertical installation
    Compact : drawout NS1250 - control: toggle vertical installation
    Compact : fixed NS630b...1000 - control: toggle vertical installation
    Compact : fixed NS1250 - control: toggle vertical installation
    Compact : fixed NS630b...1000 - control: direct front rotary handle vertical installation
    Compact : fixed NS1250 - control: direct front rotary handle vertical installation
    Compact : fixed NS630b...1000 - control: motor mechanism vertical installation
    Compact : fixed NS1250 - control: motor mechanism vertical installation
    Masterpact : fixed NT06...10 - control: toggle vertical installation
    Masterpact : fixed NT06...10 - control: motor mechanism vertical installation
    Masterpact : fixed NT12 - control: toggle vertical installation
    Masterpact : fixed NT12 - control: motor mechanism vertical installation
    quantity per set
    Set of 1
    height
    110 mm
    width
    50 mm
    product weight
    2.96 kg
    colour
    Natural
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 0
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.