Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04687 Image

    Range: Prisma P

    Functional units

    04687

    Schneider Electric 04687 Image
    Range: Prisma P

    Functional units

    04687

    copper joint on profile linergy vertical LGYE 3200A for connection nw

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Linergy
      range
      Linergy
      product name
      Linergy LGYE
      range compatibility
      Prisma P
      Masterpact NW
      product or component type
      Connection
      accessory / separate part category
      Coupling accessory
      Complementary
      cubicle-device connection
      Linergy LGYE busbar
      poles description
      1P
      enclosure/cubicle description
      Cubicle - width 650 mm
      installed device
      Masterpact : fixed NW32 vertical installation - bottom connection
      Masterpact : withdrawable NW32 vertical installation - bottom connection
      [Ie] rated operational current
      3200 A
      [In] rated current
      3200 A
      quantity per set
      Set of 1
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1616  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 11/9/17
      Size 769.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 898.8 KB
      Date 12/18/17
      Size 5.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.