Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04684 Image

    Range: Prisma P

    Functional units

    04684

    Schneider Electric 04684 Image
    Range: Prisma P

    Functional units

    04684

    copper joint on profile linergy vertical LGY/LGYE 1600A for connection NT/NW 4P

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    04684 is replaced by:
    Product
    Qty
    NSYCAG33LP
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: Rebranding
    • Substitution date: 31 October 2009
    • -
    • Main
      range of product
      Linergy
      range
      Linergy
      product name
      Linergy LGY
      range compatibility
      Prisma P
      Masterpact NW
      product or component type
      Connection
      accessory / separate part category
      Coupling accessory
      Complementary
      cubicle-device connection
      Linergy LGY busbar
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      installed device
      Masterpact : fixed NW08...16 vertical installation - bottom connection
      Masterpact : withdrawable NW08...16 vertical installation - bottom connection
      [Ie] rated operational current
      1600 A
      [In] rated current
      1600 A
      quantity per set
      Set of 1
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1616  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 11/9/17
      Size 769.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/25/18
      Size 898.8 KB
      Date 12/18/17
      Size 5.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.