Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04673 Image

Range: Prisma P

Distribution

04673

Schneider Electric 04673 Image
Range: Prisma P

Distribution

04673

bottom lateral vertical 5/10mm busbar support D600 Linergy BS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product or component type
    Busbar support
    product specific application
    To support lateral flat busbar
    busbar description
    Flat drilled
    Complementary
    product name
    Linergy LGYE
    Linergy BS
    cubicle-device connection
    Linergy BS lateral busbar
    Linergy LGYE lateral busbar
    enclosure/cubicle description
    Cubicle duct 300 mm
    cubicle depth
    600 mm
    busbar support type
    Bottom bar positioning
    product destination
    For framework
    busbar position
    Lateral
    busbar cross section
    50 x 10 mm
    60 x 10 mm
    60 x 5 mm
    80 x 10 mm
    80 x 5 mm
    installation direction
    Vertical
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.