Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04668 Image

Range: Prisma P

Distribution

04668

Schneider Electric 04668 Image
Range: Prisma P

Distribution

04668

vertical 10mm busbar support D600 Linergy BS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product or component type
    Busbar support
    product specific application
    To support 10 mm thick vertical flat busbar
    busbar description
    Flat drilled
    Complementary
    product name
    Linergy LGYE
    Linergy BS
    cubicle-device connection
    Linergy BS lateral busbar - fixed
    Linergy LGYE lateral busbar - fixed
    enclosure/cubicle description
    Cubicle
    cubicle depth
    600 mm
    product destination
    For framework
    busbar position
    Lateral
    bar width
    50 mm
    installation direction
    Vertical
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/8/18
    Size 3.9 MB
    Date 5/26/18
    Size 1.4 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.