Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04611 Image

Range: Prisma P

Distribution

04611

Schneider Electric 04611 Image
Range: Prisma P

Distribution

04611

copper joint and mounting hardware for Linergy LGYE inside angle kit 2000A-2500A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy LGYE
    product or component type
    Joining set
    Complementary
    cubicle-device connection
    Linergy LGYE horizontal busbar
    installation description
    Cubicle
    permissible current
    2000 A
    2500 A
    quantity per set
    Set of 1
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/25/18
    Size 4.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.