Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04568 Image

View all Prisma P

Prisma P - 04568

Distribution

Schneider Electric 04568 Image
View all Prisma P
Prisma P - 04568
Distribution

Linergy LGYE profile 4000A L2000

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy LGYE
    product or component type
    Profile busbar
    busbar description
    Linergy
    quantity per set
    Set of 1
    Complementary
    installation direction
    Horizontal, operating position: top
    Horizontal, operating position: bottom
    installation description
    Cubicle - width 650 mm
    Cubicle - width 650 + 150 mm
    Cubicle duct - width 300 mm
    Cubicle duct - width 400 mm
    [Ui] rated insulation voltage
    1000 V
    [Uimp] rated impulse withstand voltage
    12 kV (degree of pollution: 3)
    [Ie] rated operational current
    4000 A
    [Icw] rated short-time withstand current
    60 kA (1 s) for 2 supports (horizontal position)
    85 kA (1 s) for 3 supports (horizontal position)
    100 kA (1 s) for 4 supports (horizontal position)
    permissible current
    3620 A at 35 °C for IP <= IP31
    3350 A at 35 °C for IP > IP31
    length
    2000 mm
    height
    200 mm
    width
    150 mm
    depth
    31 mm
    product weight
    22.26 kg
    type of busbar connection
    Double t-slot
    connection pitch
    Free connection position
    support thickness
    10 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Linergy LGYE profile 4000 A W2000 (Version 1.0)
    CAD files for 04568: Linergy LGYE profile 4000 A W2000 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy LGYE - Joining (Version 00)
    Date 12/16/17
    Size 9.4 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma Linergy offer PEP (Version 1.0)
    Date 11/9/12
    Size 269 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/10/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/10/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.