Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04552 Image

Range: Prisma P

Distribution

04552

Schneider Electric 04552 Image
Range: Prisma P

Distribution

04552

horizontal flat bar Linergy BS 120X10 L2000

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy BS
    product or component type
    Copper busbar
    busbar description
    Flat bar
    quantity per set
    Set of 1
    Complementary
    installation direction
    Vertical, operating position: lateral
    Horizontal, operating position: top
    Horizontal, operating position: bottom
    installation description
    Cubicle - width 650 mm
    Cubicle - width 650 + 150 mm
    Cubicle duct - width 300 mm
    Cubicle duct - width 400 mm
    [Ie] rated operational current
    1880 A at 35 °C
    [Icw] rated short-time withstand current
    60 kA (1 s) for 2 supports (horizontal position)
    85 kA (1 s) for 3 supports (horizontal position)
    40 kA (1 s) (horizontal position)
    85 kA (1 s) for 2 supports (horizontal position)
    50 kA (1 s) (horizontal position)
    permissible current
    1880 A at 35 °C for IP <= IP31
    1670 A at 35 °C for IP > IP31
    busbar cross section
    120 x 10 mm
    length
    2000 mm
    height
    200 mm
    product weight
    21.9 kg
    type of busbar connection
    Without hole
    support thickness
    10 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Horizontal flat bar Linergy BS 120 x 10 W2000
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.