Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04510 Image

Range: Prisma P

Distribution

04510

Schneider Electric 04510 Image
Range: Prisma P

Distribution

04510

Linergy LGYE profile 4000A for a vertical installation L1620

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy LGYE
    product or component type
    Profile busbar
    quantity per set
    Set of 1
    Complementary
    installation direction
    Vertical, operating position: lateral
    Horizontal, operating position: top
    Horizontal, operating position: bottom
    installation description
    Cubicle - width 650 mm
    Cubicle - width 650 + 150 mm
    Cubicle duct - width 300 mm
    [Ui] rated insulation voltage
    1000 V
    [Uimp] rated impulse withstand voltage
    12 kV (degree of pollution: 3)
    [Ie] rated operational current
    4000 A
    [Icw] rated short-time withstand current
    60 kA (1 s) for 2 supports (horizontal position)
    85 kA (1 s) for 3 supports (horizontal position)
    85 kA (1 s) for 7 supports (lateral position)
    100 kA (1 s) for 4 supports (horizontal position)
    100 kA (1 s) for 9 supports (lateral position)
    60 kA (1 s) for 3 supports (lateral position)
    75 kA (1 s) for 5 supports (lateral position)
    permissible current
    3620 A at 35 °C for IP <= IP31
    3350 A at 35 °C for IP > IP31
    length
    1620 mm
    type of busbar connection
    Double t-slot
    connection pitch
    Free connection position
    support thickness
    10 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Brochure
    Date
    Size
    Add to My Documents
    Date 11/9/17
    Size 769.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/25/18
    Size 898.8 KB
    Date 8/6/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.