Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 04509 Image

    Range: Prisma P

    Distribution

    04509

    Schneider Electric 04509 Image
    Range: Prisma P

    Distribution

    04509

    Linergy LGYE profile 3200A for a vertical installation L1620

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Linergy
      range compatibility
      Linergy LGYE
      product or component type
      Profile busbar
      quantity per set
      Set of 1
      Complementary
      installation direction
      Vertical, operating position: lateral
      Horizontal, operating position: top
      Horizontal, operating position: bottom
      enclosure/cubicle description
      Cubicle - width 650 mm
      Cubicle - width 650 + 150 mm
      Cubicle duct - width 300 mm
      [Ui] rated insulation voltage
      1000 V
      [Uimp] rated impulse withstand voltage
      12 kV (degree of pollution: 3)
      [Ie] rated operational current
      3200 A
      [Icw] rated short-time withstand current
      60 kA (1 s) for 2 supports (horizontal position)
      85 kA (1 s) for 3 supports (horizontal position)
      85 kA (1 s) for 7 supports (lateral position)
      100 kA (1 s) for 4 supports (horizontal position)
      100 kA (1 s) for 9 supports (lateral position)
      60 kA (1 s) for 3 supports (lateral position)
      75 kA (1 s) for 5 supports (lateral position)
      permissible current
      3200 A at 35 °C for IP <= IP31
      2800 A at 35 °C for IP > IP31
      length
      1620 mm
      type of busbar connection
      Double t-slot
      connection pitch
      Free connection position
      thickness
      10 mm
      Environment
      standards
      IEC 61439-1
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1613  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • Chinese
      • German
      Brochure
      Date
      Size
      Add to My Documents
      Date 11/9/17
      Size 769.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/25/18
      Size 898.8 KB
      Date 4/13/18
      Size 11.5 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.