Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04496 Image

    Range: Prisma P

    Functional units

    04496

    Schneider Electric 04496 Image
    Range: Prisma P

    Functional units

    04496

    connection prefabricated horizontal 580mm with Linergy LGYE for NW 2500A 4P

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      range compatibility
      Prisma P
      Masterpact NW
      product or component type
      Connection
      accessory / separate part category
      Current distribution accessory
      Complementary
      cubicle-device connection
      Connection transfer assembly
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      cubicle depth
      600 + 400 mm : rear
      600 mm : front
      installed device
      Masterpact : drawout NW20...25 - control: toggle vertical installation - bottom connection
      Masterpact : fixed NW20...25 - control: toggle vertical installation - bottom connection
      [Ie] rated operational current
      2500 A
      [In] rated current
      2500 A
      quantity per set
      Set of 1
      length
      580 mm
      enclosure/cubicle width
      650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on adaptor 36
      650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on adaptor 15
      650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on adaptor 20
      650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on Canalis 28
      650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on Canalis 17
      650 mm 600 mm Prisma P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on busbar 36
      650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on adaptor 19
      650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on adaptor 14
      650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on Canalis 28
      650 mm 1000 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 600 mm Prisma P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on busbar 36
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1616  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 11/9/17
      Size 769.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 5.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.