Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

connection prefabricated horizontal 580mm with Linergy LGYE for NW 2500A 3P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Connection transfer assembly
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    600 + 400 mm : rear
    600 mm : front
    installed device
    Masterpact : drawout NW20...25 - control: toggle vertical installation - bottom connection
    Masterpact : fixed NW20...25 - control: toggle vertical installation - bottom connection
    [Ie] rated operational current
    2500 A
    quantity per set
    Set of 1
    length
    580 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Brochure
    Date
    Size
    Add to My Documents
    Brochure Prisma: Smarter than ever (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    transfert LGYE 1600A-2500A-3200A (Version 0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.