Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04490 Image

    Range: Prisma P

    Functional units

    04490

    Schneider Electric 04490 Image
    Range: Prisma P

    Functional units

    04490

    connection for vertical fixed NT, 4P 1600A, on Linergy LGY

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Connection
      accessory / separate part category
      Current distribution accessory
      Complementary
      cubicle-device connection
      Linergy busbar
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      cubicle depth
      400 mm : front
      400 + 400 mm : rear
      installed device
      Masterpact : fixed NT16 - control: toggle vertical installation
      Masterpact : fixed NT16 - control: motor mechanism vertical installation
      [Ie] rated operational current
      1600 A
      [In] rated current
      1600 A
      busbar cross section
      80 x 10 mm
      quantity per set
      Set of 1
      height
      150 mm
      width
      550 mm
      depth
      300 mm
      product weight
      18.34 kg
      enclosure/cubicle width
      650 mm 400 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 4P 1 front connection on adaptor 14
      650 mm 400 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 front connection on adaptor 14
      650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on adaptor 11
      650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11
      650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0952  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 2.8 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.