Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04478 Image

    Range: Prisma P

    Functional units

    04478

    Schneider Electric 04478 Image
    Range: Prisma P

    Functional units

    04478

    connection for vertical withdrawable NS/NT, 4P 1250A, on Linergy LGY

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Connection
      accessory / separate part category
      Current distribution accessory
      Complementary
      cubicle-device connection
      Linergy busbar
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      cubicle depth
      400 mm : front
      400 + 400 mm : rear
      installed device
      Compact : drawout NS630b...1000 - control: direct front rotary handle vertical installation
      Compact : drawout NS1250 - control: direct front rotary handle vertical installation
      Compact : drawout NS630b...1000 - control: motor mechanism vertical installation
      Compact : drawout NS1250 - control: motor mechanism vertical installation
      Compact : drawout NS630b...1000 - control: toggle vertical installation
      Compact : drawout NS1250 - control: toggle vertical installation
      Masterpact : drawout NT06...10 - control: toggle vertical installation
      Masterpact : drawout NT06...10 - control: motor mechanism vertical installation
      Masterpact : drawout NT12 - control: toggle vertical installation
      Masterpact : drawout NT12 - control: motor mechanism vertical installation
      [Ie] rated operational current
      1250 A
      [In] rated current
      1250 A
      busbar cross section
      80 x 10 mm
      quantity per set
      Set of 1
      product weight
      9.94 kg
      enclosure/cubicle width
      650 mm 400 mm Prisma P cubicle Compact NS1250 drawout toggle vertical 4P 1 front connection on adaptor 15
      650 mm 400 mm Prisma P cubicle Compact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 15
      650 mm 400 mm Prisma P cubicle Compact NS1250 drawout motor mechanism vertical 4P 1 front connection on adaptor 15
      650 mm 400 mm Prisma P cubicle Compact NS1250 drawout toggle vertical 4P 1 front connection on Canalis 18
      650 mm 400 mm Prisma P cubicle Compact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18
      650 mm 400 mm Prisma P cubicle Compact NS1250 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
      650 mm 800 mm Prisma P cubicle Compact NS1250 drawout toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS1250 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 400 mm Prisma P cubicle Compact NS630b...1000 drawout toggle vertical 4P 1 front connection on adaptor 13
      650 mm 400 mm Prisma P cubicle Compact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 13
      650 mm 400 mm Prisma P cubicle Compact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on adaptor 13
      650 mm 400 mm Prisma P cubicle Compact NS630b...1000 drawout toggle vertical 4P 1 front connection on Canalis 18
      650 mm 400 mm Prisma P cubicle Compact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18
      650 mm 400 mm Prisma P cubicle Compact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 drawout toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on adaptor 13
      650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on adaptor 13
      650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on adaptor 11
      650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
      650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on Canalis 18
      650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
      650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
      650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on adaptor 15
      650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on adaptor 15
      650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on adaptor 11
      650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
      650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on Canalis 18
      650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
      650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on Canalis 16
      650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1106  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operationsProduct environmental
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 2.8 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.