Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04474 Image

    Range: Prisma P

    Functional units

    04474

    Schneider Electric 04474 Image
    Range: Prisma P

    Functional units

    04474

    connection for horizontal fixed NS, 4P 1000A, on Linergy LGY

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Connection
      accessory / separate part category
      Current distribution accessory
      Complementary
      cubicle-device connection
      Linergy busbar
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      Cubicle + duct - width 650 mm
      installed device
      Compact : fixed NS630b...1000 - control: toggle horizontal installation
      Compact : fixed NS630b...1000 - control: direct front rotary handle horizontal installation
      [Ie] rated operational current
      1000 A
      [In] rated current
      1000 A
      busbar cross section
      50 x 8 mm
      quantity per set
      Set of 1
      product weight
      6.12 kg
      enclosure/cubicle width
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 fixed toggle horizontal 4P 1 rear connection 7
      650 mm 800 mm Prisma P cubicle Compact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 rear connection 7
      650 mm 400 mm Prisma P cubicle + duct Compact NS630b...1000 fixed toggle horizontal 4P 1 front connection 7
      650 mm 400 mm Prisma P cubicle + duct Compact NS630b...1000 fixed toggle horizontal 4P 1 connection transfer assembly 8
      650 mm 400 mm Prisma P cubicle + duct Compact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 front connection 7
      650 mm 400 mm Prisma P cubicle + duct Compact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 connection transfer assembly 8
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0937  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/26/18
      Size 4.6 MB
      Date 12/18/17
      Size 1.4 MB
      Date 12/18/17
      Size 1.9 MB
      Date 1/9/18
      Size 1.5 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.