Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04460 Image

    Range: Prisma P

    Functional units

    04460

    Schneider Electric 04460 Image
    Range: Prisma P

    Functional units

    04460

    universal connection transfert in duct 630A 4P

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Connection transfer assembly
      accessory / separate part category
      Current distribution accessory
      Complementary
      cubicle-device connection
      Connection transfer assembly
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      installed device
      Easypact : fixed CVS400 without earth leakage protection - control: toggle horizontal installation
      Easypact : fixed CVS630 without earth leakage protection - control: toggle horizontal installation
      Compact : fixed NSX400 with earth leakage protection - control: toggle horizontal installation
      Compact : fixed NSX630 with earth leakage protection - control: toggle horizontal installation
      Compact : plug-in NSX400 without earth leakage protection - control: toggle horizontal installation
      Compact : plug-in NSX630 without earth leakage protection - control: toggle horizontal installation
      Compact : drawout NSX400 without earth leakage protection - control: toggle horizontal installation
      Compact : drawout NSX630 without earth leakage protection - control: toggle horizontal installation
      Compact : plug-in NSX400 with earth leakage protection - control: toggle horizontal installation
      Compact : plug-in NSX630 with earth leakage protection - control: toggle horizontal installation
      Compact : drawout NSX400 with earth leakage protection - control: toggle horizontal installation
      Compact : drawout NSX630 with earth leakage protection - control: toggle horizontal installation
      Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle horizontal installation
      Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX400 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : plug-in NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : plug-in NSX400 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : drawout NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : drawout NSX400 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX630 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : plug-in NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : plug-in NSX630 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : drawout NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : drawout NSX630 without earth leakage protection - control: motor mechanism horizontal installation
      Easypact : fixed CVS400 with earth leakage protection - control: toggle horizontal installation
      Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle horizontal installation
      Easypact : fixed CVS630 with earth leakage protection - control: toggle horizontal installation
      Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX400 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : plug-in NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : plug-in NSX400 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : drawout NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : drawout NSX400 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : fixed NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX630 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : plug-in NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : plug-in NSX630 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : drawout NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : drawout NSX630 with earth leakage protection - control: motor mechanism horizontal installation
      [Ie] rated operational current
      630 A
      [In] rated current
      630 A
      busbar cross section
      32 x 6 mm
      quantity per set
      Set of 1
      height
      250 mm
      product weight
      3.82 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      enclosure/cubicle width
      650 mm 400 mm Prisma P cubicle Easypact CVS400 without fixed toggle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Easypact CVS630 without fixed toggle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Easypact CVS400 with fixed toggle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Easypact CVS630 with fixed toggle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 with fixed toggle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 with fixed toggle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Easypact CVS400 without fixed direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Easypact CVS630 without fixed direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 without plug-in toggle horizontal 4P 1 direct 4
      650 mm 400 mm Prisma P cubicle Compact NSX400 without fixed direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 without fixed motor mechanism horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 without plug-in direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 without plug-in motor mechanism horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 without plug-in toggle horizontal 4P 1 direct 4
      650 mm 400 mm Prisma P cubicle Compact NSX630 without fixed direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 without fixed motor mechanism horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 without plug-in direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 without plug-in motor mechanism horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Easypact CVS400 with fixed direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Easypact CVS630 with fixed direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 with plug-in toggle horizontal 4P 1 direct 4
      650 mm 400 mm Prisma P cubicle Compact NSX400 with fixed direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 with fixed motor mechanism horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 with plug-in direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 with plug-in motor mechanism horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 with plug-in toggle horizontal 4P 1 direct 4
      650 mm 400 mm Prisma P cubicle Compact NSX630 with fixed direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 with fixed motor mechanism horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 with plug-in direct front rotary handle horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX630 with plug-in motor mechanism horizontal 4P 1 direct 5
      650 mm 400 mm Prisma P cubicle Compact NSX400 without drawout toggle horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX400 without drawout direct front rotary handle horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX400 without drawout motor mechanism horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX630 without drawout toggle horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX630 without drawout direct front rotary handle horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX630 without drawout motor mechanism horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX400 with drawout toggle horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX400 with drawout direct front rotary handle horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX400 with drawout motor mechanism horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX630 with drawout toggle horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX630 with drawout direct front rotary handle horizontal 4P 1 direct 6
      650 mm 400 mm Prisma P cubicle Compact NSX630 with drawout motor mechanism horizontal 4P 1 direct 6
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1012  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/26/18
      Size 2.3 MB
      Date 12/18/17
      Size 2.5 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.