Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04406 Image

Range: Prisma G

Functional units

04406

Schneider Electric 04406 Image
Range: Prisma G

Functional units

04406

Linergy FC distribution block for compact NSX250 4P fixed/plug-in+connection

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy FC
    range compatibility
    Prisma P
    product or component type
    Device feeder
    accessory / separate part category
    Connection accessory
    number of devices
    3 (4P)
    provided equipment
    Prefabricated flexible connection to Linergy busbars
    Complementary
    installation description
    Cubicle - width: 650 mm
    installed device
    Compact : plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    poles description
    4P
    installation direction
    Horizontal
    mounting support
    On circuit breaker
    [Ui] rated insulation voltage
    750 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    675 A at 40 °C
    [Icw] rated short-time withstand current
    85 kA
    [Ue] rated operational voltage
    440 V
    [Ipk] rated peak withstand current
    35 kA
    I²t on activation
    25000000 A².s
    permissible current
    675 A at 40 °C
    615 A at 60 °C
    570 A at 70 °C
    connections - terminals
    Outgoer : plug in (phase / neutral) , 3 outgoers
    Supply : flexible bars (phase / neutral) , 32 x 8 mm
    quantity per set
    Set of 1
    length
    450 mm
    height
    130 mm
    width
    250 mm
    depth
    130 mm
    product weight
    8 kg
    colour
    Black
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    KEMA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    POLYPACT 4P WITHOUT CONNECTION
    Date 9/23/13
    Size 247.4 KB
    Date 9/23/13
    Size 682.5 KB
    Linergy FC distribution block for Compact NSX250 4P fixed/plug-in+connection
    Linergy FC distribution block for Compact NSX250 4P fixed/plug-in+connection
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/25/18
    Size 4.2 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.