Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04264 Image

View all Prisma G

Prisma G - 04264

Accessories

Schneider Electric 04264 Image
View all Prisma G
Prisma G - 04264
Accessories

vertical cable straps (12) - Prisma G

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Cable straps
    accessory / separate part category
    Cabling accessory
    range compatibility
    Prisma G
    Complementary
    mounting position
    Vertical
    installation description
    Floor-standing enclosure 600 mm
    Wall-mounted enclosure 600 mm
    quantity per set
    Set of 12
    length
    138 mm
    height
    25 mm
    width
    73 mm
    depth
    30 mm
    product weight
    0.535 kg
    material
    Plastic
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • Russian
    • French
    • Czech
    • Polish
    • Italian
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/8/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/8/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.