Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04262 Image

Range: Prisma P

Accessories

04262

Schneider Electric 04262 Image
Range: Prisma P

Accessories

04262

vertical cable straps (12) - Prisma P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Cable straps
    accessory / separate part category
    Cabling accessory
    range compatibility
    Prisma P
    Complementary
    mounting position
    Vertical
    installation description
    Cubicle
    quantity per set
    Set of 12
    height
    27 mm
    width
    59 mm
    depth
    78 mm
    product weight
    0.395 kg
    colour
    White
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/5/18
    Size 85.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.