Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 04257 Image

    Range: Prisma G

    Accessories

    04257

    Schneider Electric 04257 Image
    Range: Prisma G

    Accessories

    04257

    horizontal trunking sections (4), L = 450 mm, + supports

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Trunking
      accessory / separate part category
      Trunking accessory
      accessory / separate part type
      Cable duct
      Complementary
      enclosure/cubicle description
      Cubicle
      Floor-standing enclosure
      Wall-mounted enclosure
      mounting position
      Horizontal
      quantity per set
      Set of 4
      length
      450 mm
      height
      60 mm
      width
      30 mm
      depth
      30 mm
      product weight
      0.92 kg
      material
      Plastic
      colour
      White RAL 9001
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0738  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/18/18
      Size 73.3 MB
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.