Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

adaptable support (10) for horizontal trunking

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    product or component type
    Adaptable support
    accessory / separate part category
    Trunking accessory
    accessory / separate part type
    Cable duct
    product compatibility
    Horizontal trunking
    Complementary
    installation description
    Cubicle
    Floor-standing enclosure
    Wall-mounted enclosure
    provided equipment
    Screws (plastic)
    mounting support
    Modular rail
    quantity per set
    Set of 10
    height
    80 mm
    product weight
    0.8 kg
    colour
    White RAL 9001
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.