Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04225 Image

Range: Prisma G

Functional units

04225

Schneider Electric 04225 Image
Range: Prisma G

Functional units

04225

Set of 12 raisers height 11mm for adding modular rail with NSXm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Raiser
    range compatibility
    Prisma P
    Prisma G
    Pack 160
    Prisma Pack 250
    Complementary
    accessory / separate part category
    Installation accessory
    Condition of use
    To install modular devices on DIN rail next to Compact NSXm
    fixing mode
    Clip-on DIN rail
    Number of raisers
    2 raiser(s) recommended for 300 mm width enclosure
    4 raiser(s) recommended for 600 mm width enclosure
    6 raiser(s) recommended for 850 mm width enclosure
    4 raiser(s) recommended for 650 mm width enclosure
    colour
    Black
    marking
    NSXm
    material
    Plastic
    quantity per set
    Set of 12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.