Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

20 bolts 8.8 class M6x20 for 5mm bar

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy BW
    product or component type
    Mounting hardware
    accessory / separate part category
    Installation accessory
    provided equipment
    2 contact washers
    1 nut
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Floor-standing enclosure - width 850 mm
    Cubicle
    Cubicle duct
    ISO thread
    M6
    quantity per set
    Set of 20
    length
    20 mm
    height
    20 mm
    product weight
    0.224 kg
    colour
    Grey
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy BS - Insulationg busbar support - Rear busbar support (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.