Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 04190 Image

    Range: Prisma G

    Distribution

    04190

    Schneider Electric 04190 Image
    Range: Prisma G

    Distribution

    04190

    copper angle brackets (4) 250 A

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Linergy
      range compatibility
      Linergy BS
      product or component type
      Angle bracket
      accessory / separate part category
      Installation accessory
      cubicle-device connection
      Rear busbar vertical by screws
      Rear busbar horizontal by screws
      [Ie] rated operational current
      250 A
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      Floor-standing enclosure - width 850 mm
      Cubicle
      Cubicle duct
      material
      Copper
      quantity per set
      Set of 4
      product weight
      0.485 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0813  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 5/31/18
      Size 73.3 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.