Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

copper connections 125A 4P W230 with 35² ferrule + 45° angle lug

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy BW
    product or component type
    Connection
    Complementary
    cubicle-device connection
    Linergy BS busbar
    Linergy FH comb busbar
    poles description
    4P
    installation description
    Cubicle - width 650 mm
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    Pack enclosure - width 550 mm
    installed device
    Multi 9 : NG125
    Compact : INS125
    [Ie] rated operational current
    125 A
    quantity per set
    Set of 4
    length
    230 mm
    product weight
    0.42 kg
    Environment
    standards
    IEC 61439-1, inside Prisma
    IEC 61439-2, inside Prisma
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    User guide
    Date
    Size
    Add to My Documents
    160 to 630A Powerclip busbars (Version 7.1)
    Date 5/25/18
    Size 1.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.