Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04130 Image

Range: Prisma G

Distribution

04130

Schneider Electric 04130 Image
Range: Prisma G

Distribution

04130

Linergy BW seismic kit 3 metallic supports for P & G

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy BW
    product or component type
    Support
    accessory / separate part category
    Busbar accessory
    Complementary
    device application
    Seismic
    mechanical robustness
    Seismic tests : 2.5G conforming to IEC 60068-2-57
    installation description
    Cubicle
    Floor-standing enclosure
    Wall-mounted enclosure
    [Ie] rated operational current
    400 A
    160 A
    250 A
    provided equipment
    Screw
    Linergy BW support
    material
    Metal
    quantity per set
    Set of 3
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Date 5/25/18
    Size 1.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.