Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04075 Image

Range: Prisma G

Functional units

04075

Schneider Electric 04075 Image
Range: Prisma G

Functional units

04075

copper connection NSX/CVS/INS 630 vertical 4P/ staged busbar Linergy BS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Linergy BS busbar
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    installed device
    Compact : fixed NSX400 without earth leakage protection - control: toggle vertical installation
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle vertical installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS400 without earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle vertical installation
    Easypact : fixed CVS400 with earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS630 with earth leakage protection - control: toggle vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle vertical installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle vertical installation
    Compact : fixed INS320...400 - control: direct front rotary handle vertical installation
    Compact : fixed INS500...630 - control: direct front rotary handle vertical installation
    Compact : fixed INV320...400 - control: direct front rotary handle vertical installation
    Compact : fixed INV500...630 - control: direct front rotary handle vertical installation
    [Ie] rated operational current
    630 A
    quantity per set
    Set of 1
    product weight
    2.28 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.