Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04053 Image

    Range: Prisma G

    Distribution

    04053

    Schneider Electric 04053 Image
    Range: Prisma G

    Distribution

    04053

    Linergy BS - 4P multistage busbar block 250A - 52 holes - 235x470x115

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System G
      Prisma Plus System P
      range
      Linergy
      product name
      Linergy BS
      range compatibility
      Linergy BS
      IP degree of protection
      IPxx B
      product or component type
      Distribution block
      product compatibility
      Spacial enclosures
      Complementary
      mounting support
      Plain backplate
      Prisma upright
      mounting mode
      Horizontal
      Vertical
      poles description
      4P
      [Ue] rated operational voltage
      440 V AC
      [Ui] rated insulation voltage
      750 V AC
      [Uimp] rated impulse withstand voltage
      8 kV
      [Ie] rated operational current
      250 A
      [In] rated current
      250 A at 40 °C
      [Icw] rated short-time withstand current
      13 kA 1 s
      [Ipk] rated peak withstand current
      30 kA
      I²t on activation
      169000000 A².s
      busbar cross section
      20 x 5 mm
      connections - terminals
      Supply : crimped lug 50 mm²
      Supply : flexible bars, 20 x 3 mm
      Distribution : M6 holes (phase) , 13 x 1...50 mm²
      height
      235 mm
      width
      470 mm
      depth
      115 mm
      product weight
      3.2 kg
      compatibility code
      MULTI-STAGE_DISTRIB_BLOCK
      Environment
      standards
      IEC 61439-2
      EN/IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0819  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Date 5/23/18
      Size 122.5 MB
      Date 7/17/17
      Size 103.3 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.